Skip to main content
Renesas Electronics Corporation

Overview

The ISL55110EVAL1Z evaluation board is used to evaluate the ISL55110 dual, high-speed MOSFET driver.

The ISL55110 is intended for applications requiring accurate pulse generation and buffering. Target applications include ultrasound, CCD imaging, piezoelectric distance sensing, and clock generation circuits.

With a wide output voltage range and low ON-resistance, this device can drive a variety of resistive and capacitive loads with fast rise and fall times, allowing high-speed operation with low skew, as required in large CCD array imaging applications.

Features

  • Scope probe connections
  • BNC connections
  • Power down feature
  • 5V to 12V pulse amplitude
  • High current drive 3.5A
  • 6ns minimum pulse width
  • 1.5ns rise and fall times, 100pF load
  • Low skew
  • 3.3V and 5V logic compatible
  • In-phase outputs

Products in the Design

Sample & Buy

ISL55110EVAL1Z MOSFET Driver TSSOP Eval Board

ISL55110EVAL1Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?