Skip to main content

Cordless Vacuum Cleaner

Overview

Description

The growing demand for smaller, more efficient products has led to a rapid increase in platforms for brushless DC (BLDC) motor applications. At the core of a BLDC motor design is a robust motor control circuit paired with a versatile MCU for a safe control algorithm. One such application is the cordless vacuum cleaner, now a household staple due to its convenience, energy efficiency, and ease of use. Beyond vacuums, this adaptable electronic system is suitable for fans, power tools, pumps, and more.

System Benefits:

  • Ultra-low power MCU provides an energy-efficient solution.
  • Smart gate driver ensures high efficiency, accuracy, and a variety of safety functions for a versatile, scalable design.
  • Rich adjustment functions are suitable for a wide range of applications.
  • High-accuracy cell balancer and monitor extend product life.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1 US044 US044 US044 AC Adapter AC Adapter AC Adapter Cell Balancer & Monitor Cell Balancer & Monitor Cell Balancer & Monitor Hall Sensor x3 Hall Sensor x3 Hall Sensor x3 Sheet.6 Sheet.7 Sheet.8 T T Resistor - Fixed MOSFET x6 MOSFET x6 MOSFET x6 N-Channel MOSFET Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Connect.50 Sheet.29 Sheet.30 Sheet.31 N-Channel MOSFET.66 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Connect.50 Sheet.48 Sheet.49 Sheet.50 N-Channel MOSFET.85 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Connect.50 Sheet.67 Sheet.68 Sheet.69 N-Channel MOSFET.104 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Connect.50 Sheet.86 Sheet.87 Sheet.88 N-Channel MOSFET.123 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Connect.50 Sheet.105 Sheet.106 Sheet.107 N-Channel MOSFET.142 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Connect.50 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Connector 1.192 Connector 1.193 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Connector 1.200 Connector 1.201 Connector 1.202 Sheet.139 Connector 1.204 Connector 1.205 Resistor - Fixed Ground (earth).488 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Battery 2-Cell Sheet.156 Sheet.157 Sheet.158 Sheet.159 Line 1pt.1552 Line 1pt.1608 Ground (earth) Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 12C 12C 12C 7S 7S 7S 7 7 7 7 Sheet.174 Connector 1.167 Connector 1.511 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 24V 24V 24V 5V/160mA 5V/160mA 5V/160mA 5V/8.9mA 5V/8.9mA 5V/8.9mA Connector 1.533 nFault nFault nFault 2 2 2 2 Sheet.191 nSMPL, EN nSMPL, EN nSMPL, EN 4 4 4 4 Sheet.195 Current Sense Current Sense Current Sense 4 4 4 4 Sheet.199 Hall Sensor Signal Hall Sensor Signal Hall Sensor Signal 6 6 6 6 Sheet.203 Sheet.204 Sheet.205 Sheet.206 3 3 3 3 Sheet.209 3 3 3 3 Sheet.212 3 3 3 3 Sheet.215 Sheet.216 Sheet.217 5V/50µA 5V/50µA 5V/50µA Sheet.219 Connector 1.569 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 BLDC Motor Square.40 Inductor.10 Sheet.229 Sheet.230 Sheet.231 Inductor.14 Sheet.233 Sheet.234 Sheet.235 Inductor.18 Sheet.237 Sheet.238 Sheet.239 Dynamic connector Dynamic connector.27 Dynamic connector.25 Square Sheet.244 Square.41 Sheet.246 Sheet.247 Sheet.248 Sheet.249 Connector 1.577 5V/5mA 5V/5mA 5V/5mA Sheet.252 Sheet.253 Connector 1.581 Sheet.272 MCU MCU MCU I2C I2C I2C VCC VCC VCC PWM PWM PWM INTP INTP INTP GPO GPO GPO SPI SPI SPI ADC/CMP ADC/CMP ADC/CMP INTP INTP INTP ADC ADC ADC Sheet.269 Sheet.270 Sheet.273 Smart Gate Driver Smart Gate Driver Smart Gate Driver Gate Control Logic Gate Control Logic Gate Control Logic LDO LDO LDO Interface Interface Interface Gate Driver Gate Driver Gate Driver Sense Block with BEMF Amp Sense Block with BEMF Amp Sense Block with BEMF Amp
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?