Skip to main content
Renesas Electronics Corporation

Features

  • 1GHz Arm® Cortex®-M85 core with Helium™ Vector Extensions
  • 250MHz Cortex-M33 core
  • 0.5/1MB MRAM and 4/8MB Flash
  • 2MB SRAM including TCM; 64KB caches
  • Parallel and MIPI CSI-2 camera interfaces
  • I2S and PDM interfaces
  • GLCDC w/ RGB & MIPI DSI I/Fs
  • 2D drawing engine
  • 224, 289, 303-pin BGA packages
  • 32-bit high-resolution and ultra-low-power timers
  • Renesas Security IP, TrustZone, tamper protection
  • Secure boot with immutable storage for first-stage bootloader
  • 16-bit ADC, 12-bit DAC, HS comparators
  • Gigabit Ethernet, TSN switch, USB2.0 HS/FS, CAN FD interfaces
  • SDHI, SPI, I3C/I2C serial interfaces
  • 32-bit external memory I/F (CS/SDRAM)
  • xSPI-compliant Octal SPI with XIP & DOTF

Description

The Renesas RA8D2 group comprises 32-bit single and dual-core graphics-enabled MCUs with 1GHz Arm® Cortex®-M85 with Helium™ Vector Extensions and 250MHz Cortex-M33 cores. These MCUs deliver ultra-high performance of over 7300 CoreMark and superior graphics capabilities that enable high-resolution TFT-LCD displays up to WXGA, and vision AI applications.

Integrating the high-performance cores with large on-chip memory, multiple high-throughput memory interfaces, and a rich set of graphics peripherals – a high-resolution LCD controller with parallel RGB and MIPI DSI interfaces, 2D drawing engine, 16-bit parallel CEU, and MIPI CSI-2 camera interfaces – the RA8D2 MCUs address the needs of demanding graphics/HMI and AI applications. Built on the advanced 22nm ULL TSMC process, these devices offer significantly lower active currents and have several low-power features developed to reduce the overall power consumption, while still providing high performance. The RA8D2 MCUs are available in 224, 289, and 303 BGA packages. Secure Element-like functionality is built-in with new cryptographic security IP, secure boot, immutable storage, and tamper protection, enabling truly secure consumer/IoT applications.

The RA8D2 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.

Parameters

AttributesValue
Main CPUArm Cortex-M85
Program Memory (KB)512, 1024, 5120, 9216
RAM (KB)2048
Carrier TypeFull Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.62 - 3.6
I/O Ports142, 149, 187, 196, 199, 208
DRAM I/FSDRAM
Temp. Range (°C)Tj = -40 to +105, Tj = 0 to +95
Operating Freq (Max) (MHz)800, 1000
Ethernet speed10M/100M/1G
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)9, 10
SPI (ch)2
I2C (#)3
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerYes
PWM Output (pin#)28
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)12, 30
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES, CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA11 x 11 x 1.382240.65
LFBGA12 x 12 x 1.382890.65
LFBGA15 x 15 x 1.53030.8

Product Comparison

3D illustration featuring top and bottom views of LFBGA IC chip package with 289 lead count.
3D illustration featuring top and bottom views of LFBGA IC chip package with 289 lead count.
RA8D2RA8M2
Main CPUArm Cortex-M85Arm Cortex-M85
Operating Freq (Max) (MHz)800, 1000600, 800, 1000
Graphics LCD ControllerRGB888No
MIPI Interfaces (DSI) (ch)0, 10
MIPI Interfaces (CSI) (ch)0, 10
2D Drawing Engine10

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Intraoral camera block diagram features an MCU with ultra‑low power Wi-Fi and Bluetooth Low Energy connectivity modules.
Intraoral Camera
Portable Wi‑Fi intraoral camera for real‑time imaging, documentation, and patient guidance.
Cost-optimized bedside monitor block diagram featuring a high-performance MCU and various connectivity options range from wired Ethernet to wireless Bluetooth LE or Wi-Fi.
Bedside Monitor
Scalable bedside monitoring platform for real‑time patient vitals and connected care.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
Full HD display HMI platform block diagram leverages an MPU-based architecture with Full HD display, camera, audio, Ethernet, CAN, USB, and flexible HMI expansion interfaces.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Additional Applications

  • Industrial HMI, machine vision
  • Video doorbells, security cameras
  • Thermostats, security panels
  • Printer displays, QR code readers
  • Patient health monitors
  • People detection, image classification

Applied Filters: