Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DSCC SMD # 5962-01509
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
    • High Dose Rate: 300krad(SI) (Max)
    • Low Dose Rate: 50krad(SI) (Max)
    • SEL immune: Dielectrically isolated
    • SEU immune: 35MeV/mg/cm2
    • SEU cross-section at 89MeV/mg/cm2: 5x10-6cm2
  • Low start-up current: 100µA (Typ)
  • Fast propagation delay: 80ns (Typ)
  • Supply voltage range: 12V to 20V
  • High output drive: 1A (Peak, Typ)
  • Undervoltage lockout: 8.8V start (Typ), 8.2V stop (Typ)

Description

The IS-1845ASRH, IS-1845ASEH are designed to be used in switching power supplies operating in current-mode. The rising edge of the on-chip oscillator turns on the output. Turn-off is controlled by the current sense comparator and occurs when the sensed current reaches a peak controlled by the error amplifier. Constructed with Renesas' Rad Hard Silicon Gate (RSG) dielectrically isolated BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide a high level of immunity to single event transients. All specified parameters are ensured and tested for 300krad(Si) total dose performance at a high dose rate and 50krad(Si) total dose at a low dose rate. Detailed Electrical Specifications for these devices are contained in the SMD 5962-01509.

Parameters

AttributesValue
RatingSpace
Control ModeVoltage, Peak Current Mode
Phases (Max)1
No-Load Operating Current17 mA
Quiescent Current500µA
Supply Voltage (min) (V)12 - 12
Supply Voltage (max) (V)30 - 30
Switching Frequency (min) (kHz)4
Switching Frequency (max) (kHz)2000
TopologyBuck, Boost, Flyback, Forward
VREF (V)5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)89.1
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP11.2 x 8.4 x 0.00181.3
DIE———
SBDIP9.9 x 7.4 x 2.4182.5

Applications

  • Current-mode switching power supplies
  • Control of high current FET drivers
  • Motor speed and direction control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
IS0-1845ASEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962F0150902V9ANo100-55 to +125°C34371
IS0-1845ASRH-QActiveN/AOut of StockContactDIE5962F0150902V9ANo100-55 to +125°C34371
IS0-1845ASRH/SAMPLEActiveN/AOut of StockContactDIENo5-55 to +125°C34371
IS7-1845ASEH-QActiveN/AIn StockContactSBDIP8#TrayNot Applicable2.5mm9.9 x 7.4 x 2.415962F0150902VPCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
IS9-1845ASEH-QActiveN/AIn StockContactCFP18#TrayNot Applicable1.3mm11.2 x 8.4 x 0.005962F0150902VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371

Knowledge Base

  1. Should the IS-1845ASRH / IS-1845ASEH NC pins be connected to ground?

    Question:Should the NC pins be connected to ground for these parts?   Answer:Yes, the NC pins should be grounded.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?