Skip to main content
Renesas Electronics Corporation
12V Synchronous DC/DC Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NVG28
Lead Count (#):28
Pkg. Dimensions (mm):6.0 x 5.0 x 0.6
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)28
Temp. Range (°C)-40 to -40°C
Carrier TypeReel
Input Voltage Range (V)4.5 - 19
Length (mm)6
MOQ1000
Moisture Sensitivity Level (MSL)2
Operating Freq0.6
Output Current Max (A)6
Output Voltage Range (V)0.8 - 5.5
Outputs (#)1
Package Area (mm²)30
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)1
Pkg. Dimensions (mm)6.0 x 5.0 x 0.6
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.6
Width (mm)5

Description

The ZSPM4022-06 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The ZSPM4022-06 operates over a 4.5V to 19V supply range (12V typical). It has an internal linear regulator that provides a regulated 5V to power the internal control circuitry. The ZSPM4022-06 operates at a constant 600kHz (typical) switching frequency in continuous-conduction mode and can be used to provide up to 6A of output current. The output voltage is adjustable from 5.5V down to 0.8V.

Under medium to heavy loads, the ZSPM4022-06 provides high efficiency and ultra-fast transient response via its rapid-control architecture. Under light load conditions, it maintains high efficiency and a superior transient response by transitioning to variable-frequency, discontinuous mode operation with its ultra-light-load architecture.

The ZSPM4022-06 offers a full suite of protection features to ensure protection of the IC during fault conditions. These include under-voltage lockout to ensure proper operation under power-sag conditions; thermal shutdown; internal soft-start to reduce inrush current; foldback current limiting; and "hiccup" mode short-circuit protection. The ZSPM4022-06 includes a power good (PG) output to allow simple sequencing.