| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LGG6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 2.2 x 0.7 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LGA |
| Lead Count (#) | 6 |
| Temp. Range (°C) | -40 to 90°C |
| Carrier Type | Reel |
| Function | UV Sensor (UVS), Ambient Light Sensor (ALS) |
| Length (mm) | 2 |
| MOQ | 3500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 4.4 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 2.0 x 2.2 x 0.7 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 3500 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 20 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.7 |
| Width (mm) | 2.2 |
The ZOPT2201 Sensor integrates an ambient light sensor (ALS) and ultraviolet energy sensor (UVS). The device can be connected via an I2C interface to an external microcontroller. Other I2C or SMBus devices can be connected to the same interface. The device has a programmable interrupt with hysteresis to respond to events and reduce the microcontroller tasks. A major application of the device is in smart phones or other mobile devices to enable brightness control of display panels (ALS) and diverse health care applications or contextual awareness algorithms (UV).