Skip to main content
Renesas Electronics Corporation
Inductive Position Sensor IC

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG14
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 150°C
FunctionPosition Sensor
InterfaceAnalog output
Lead CompliantNo
Length (mm)5
MOQ4000
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)10
Supply Voltage (V)4.5 - 5.5
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The ZMID5201 is an inductive position sensor IC with analog output, used for absolute rotary and linear motion sensing in automotive applications. The ZMID5201 uses the physical principles of induction in a wire loop and Eddy currents to detect the position of a metallic target that is sliding or rotating above a set of coils, consisting of one transmitter coil and two receiver coils. The three coils are typically printed as copper traces on a printed circuit board (PCB). They are arranged such that the transmitter coil induces a secondary voltage in the receiver coils which depends on the position of the metallic target above the coils. After demodulating and processing the secondary voltages from the receiver coils, a signal representative of the metallic target’s position over the coils is obtained. The ZMID5201 is fully qualified to automotive standards AEC-Q100, grade 0 up to 150°C ambient temperature.