| Pkg. Type: | CABGA |
| Pkg. Code: | ABG144 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.4 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 144 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 10 |
| MOQ | 184 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Type | HDMI |
| Package Area (mm²) | 100 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
| Qty. per Carrier (#) | 184 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.4 |
| Width (mm) | 10 |
The VLX2000 is DisplayPort1.1a and HDMI1.3 compliant DP to HDMI converter. It has one DP Rx port and one HDMI output port. After initialization, the VLX2000 will retrieve the EDID information from the monitor connected on its Tx port and present it on Rx port and trigger HPD. In addition, the VLX2000 is protected with the highest security built-in circuitry fully compliant with HDCP v1.3.