Features
- Standards compliant with DisplayPort v1.1a, VESA DDM, HDCP V1.3, and EDID v1.4
- Main line rates of 2.7Gbops and 1.62 Gbps from the source
- 1/2/4 lanes of main link from Rx side
- 1 DisplayPort input port
- 1 HDMI output port
- Built-in HDCP key
- Support output resolution for one monitor up to 1920x1200@60Hz
- 144pin BGA package
Description
The VLX2000 is DisplayPort1.1a and HDMI1.3 compliant DP to HDMI converter. It has one DP Rx port and one HDMI output port. After initialization, the VLX2000 will retrieve the EDID information from the monitor connected on its Tx port and present it on Rx port and trigger HPD. In addition, the VLX2000 is protected with the highest security built-in circuitry fully compliant with HDCP v1.3.
Applied Filters: