Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_2988
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD70F3743GJ-GAE-AX) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850ES
Bit Size 32
Program Memory (KB) 384
Data Flash (KB) 0
RAM (KB) 32
Lead Count (#) 144
Supply Voltage (V) 2.85 - 3.6
Operating Freq (Max) (MHz) 32
I/O Ports 128
Timer 16-bit x 11-ch
ADC 10-bit x 16-ch
RTC No
DMA Yes
Ethernet No
LVD or PVD Yes
DAC 8-bit x 2-ch
Temp. Range (°C) -40 to +85
Family Name V850
Lead Compliant Yes
Length (mm) 20
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 20 x 1.6
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 20

Description

The V850ES/Jx3 is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter and enables an extremely high cost-performance for applications that require low power consumption, such as home audio, printers, and digital home electronics.