| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NQG148 |
| Lead Count (#): | 148 |
| Pkg. Dimensions (mm): | 11.0 x 11.0 x 0.8 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 148 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Length (mm) | 11 |
| MOQ | 1500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 121 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 11.0 x 11.0 x 0.8 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 1500 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.8 |
| Width (mm) | 11 |
The V105A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The dual channel LVDS output supports pixel rate up to 150MHz, enabling compatibility with 1080p and WUXGA display resolutions.