Skip to main content
Renesas Electronics Corporation
Dual channel 10-bit LVDS Transmitter

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:DAG144
Lead Count (#):144
Pkg. Dimensions (mm):20.0 x 20.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)144
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)20
MOQ60
Moisture Sensitivity Level (MSL)3
Package Area (mm²)400
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.0 x 20.0 x 1.4
Qty. per Carrier (#)60
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)20

Description

The V105A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The dual channel LVDS output supports pixel rate up to 150MHz, enabling compatibility with 1080p and WUXGA display resolutions.