Skip to main content
Renesas Electronics Corporation
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_9875
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (UPC4558MF-DAA-E1-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Bandwidth (MHz)2
Channels (#)2
Dual Supply Range (V)V+-16V(Max.)
FunctionDual Operational Amplifiers(Bipolar)
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
ProcessBipolar
RemarksStandard
Slew Rate (V/µs)1
Supply Current Icc/Idd (Max) (mA)5.6
Tape & ReelNo
Thickness (mm)1.75
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

The μPC4558MF-DAA is a dual type operational amplifier having internal phase compensating circuits, its electrical characteristics features higher speed, broader bandwidth, and lower noise compared with such conventional general purpose operational amplifier as μPC741. Therefore, application to active filters, audio amplifiers, VCO, etc. can be realized with simple circuit composition.