Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input offset voltage : ±0.5 mV (TYP.)
  • Input offset current : ±5 nA (TYP.)
  • Input Bias Current : 60 nA (TYP.)
  • Slew Rate : 1.0 V/μs
  • Input equivalent noise voltage (RIAA): 1.0 μVr.m.s. (TYP.)
  • Internal frequency compensation
  • Low noise
  • Output short circuit protection

Description

Support is limited to customers who have already adopted these products.

The μPC4558MF-DAA is a dual type operational amplifier having internal phase compensating circuits, its electrical characteristics features higher speed, broader bandwidth, and lower noise compared with such conventional general purpose operational amplifier as μPC741. Therefore, application to active filters, audio amplifiers, VCO, etc. can be realized with simple circuit composition.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
UPC4558MF-DAA-E1-ATObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOPEmbossed Tape
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?