Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • The package is compliant with a JEDEC standard (MS-012).
  • Thermal resistance was improved more than 30% from existing μ PC358G2 by adopting copper-based lead material. (Rth(j-a) = 156°C/W)
  • Wider Operating Ambient Temperature range than μ PC358G2 μ PC358MF-DAA (TA = −40 to +85°C), μ PC358G2 (TA = −20 to +80°C)
  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 14 nA (TYP.)
  • Internal frequency compensation
  • Output short-circuit protection
  • Large Signal Voltage Gain: 100000 (TYP.)

Description

Support is limited to customers who have already adopted these products.

The μ PC358MF-DAA is dual operational amplifier which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V−(GND) level, an output from a V−(GND) level that is determined by the output stage of class C push-pull circuit and a 50 μ A (TYP. ) constant current, and a low current consumption. In addition, this can operate at both positive and negative power supply and it can be extensively used in various amplifier circuits. This package becomes smaller than μ PC358G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC358MF-DAA-E1-ATObsoleteN/AOut of StockSOP1ku | $0.313Embossed TapeTAIWANJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?