| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_9875 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-15V(Max.) |
| Function | Bipolar Operational Amplifiers |
| Input Offset Voltage Vio (Max) (mV (±)) | 7 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Single Supply Voltage Range (V) | 3 - 30 |
| Slew Rate (V/µs) | 0.3 |
| Supply Current Icc/Idd (Max) (mA) | 1.2 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 0.3 |
Support is limited to customers who have already adopted these products.
The μ PC358MF-DAA is dual operational amplifier which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V−(GND) level, an output from a V−(GND) level that is determined by the output stage of class C push-pull circuit and a 50 μ A (TYP. ) constant current, and a low current consumption. In addition, this can operate at both positive and negative power supply and it can be extensively used in various amplifier circuits. This package becomes smaller than μ PC358G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.