Skip to main content
Renesas Electronics Corporation
DDR 13-Bit to 26-Bit Registered Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTube
Length (mm)17
MOQ336
Moisture Sensitivity Level (MSL)1
Package Area (mm²)103.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Qty. per Carrier (#)28
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

The SSTVF16859B is a DDR 13-bit to 26-bit registered buffer for DDR memory modules, including DDRI (PC1600, PC2100), DDR333 (PC2700), and DDRI-400 (PC3200). The device is recommended for SSTL_2 compatible data registers.