Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Differential clock signals
  • Meets SSTL_2 signal data
  • Supports SSTL_2 class I specifications on outputs
  • Low voltage operation: VDD = 2.3V to 2.7V
  • Available in 64-TSSOP and 56-MLF packages

Description

The SSTVF16859B is a DDR 13-bit to 26-bit registered buffer for DDR memory modules, including DDRI (PC1600, PC2100), DDR333 (PC2700), and DDRI-400 (PC3200). The device is recommended for SSTL_2 compatible data registers.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
SSTVF16859BGObsoleteN/AOut of StockTSSOP64#CNoTube
SSTVF16859BGLFObsoleteN/AOut of StockTSSOP64#CYesTube
SSTVF16859BGLFTObsoleteN/AOut of StockTSSOP64#CYesReel
SSTVF16859BGTObsoleteN/AOut of StockTSSOP64#CNoReel
SSTVF16859BKLFObsoleteN/AOut of StockVFQFPN56#CYesTray
SSTVF16859BKLFTObsoleteN/AOut of StockVFQFPN56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?