Skip to main content
DDR 14-Bit Registered Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG48
Lead Count (#): 48
Pkg. Dimensions (mm): 12.5 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Reel
Length (mm) 12.5
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 76.3
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Width (mm) 6.1

Description

The SSTVF16857A is a DDR 14-bit registered buffer for DDR memory modules. The device is recommended for SSTL_2 compatible data registers.