Skip to main content
Renesas Electronics Corporation
Gen 4 DDR5 Registering Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:AVG240
Lead Count (#):240
Pkg. Dimensions (mm):13.5 x 8.7 x 0.9
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeFCCSP
Lead Count (#)240
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)170
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)0 to 70°C
Application SystemServer
FunctionDDR5 Gen 4.0 Server RCD
Input Voltage Range (V)1.06 - 1.16
Length (mm)13.5
MOQ170
Pitch (mm)0.65
Pkg. Dimensions (mm)13.5 x 8.7 x 0.9
Product TypeRegistering Clock Driver
Supply Voltage (V)1.06 - 1.16
Tape & ReelNo
Thickness (mm)0.9
Width (mm)8.7

Description

The RRG5004 (Gen 4 RCD) is a registering clock driver used on DDR5 RDIMMs. It supports DDR5 server speeds up to 7200 MT/s. Its primary function is to buffer the Command Address (CA) bus, chip selects, and clock between the host controller and the DRAMs. 

  • Dual-Channel Design: Operates independently with shared common logic such as clocking, enhancing performance and reliability.
  • High-Speed Support: Achieves speeds up to 7200 MT/s, catering to the demands of modern server environments.
  • Versatile Compatibility: Supports both x4 and x8 DRAM configurations, providing flexibility for various applications.
  • I3C Bus Interface: Facilitates sideband communication with the CPU or motherboard Baseboard Management Controller (BMC), ensuring smooth operations and management.
  • Efficient Data Handling: Each channel features a 7-bit double data rate CA bus input, single parity input, two chip-select inputs, and produces two copies of 14-bit single data rate CA bus outputs and chip-select outputs.
  • Integrated Clock Management: Common clock input and PLL with separate clock outputs for each DRAM channel, optimizing synchronization and performance.