Skip to main content
Renesas Electronics Corporation
16Mb Advanced LPSRAM (1M word × 16-bit / 2M word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOP(2)
Pkg. Code:pkg_472
Lead Count (#):52
Pkg. Dimensions (mm):11 x 9 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
RoHS (RMLV1616AGSD-5S2#AC0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)2
Access Time (ns)55
Density (Kb)16000
Lead CompliantYes
Lead Count (#)52
Length (mm)11
MOQ1
Memory Capacity (kbit)16000
Memory Density16
Organization1M x 16
Organization (bit)x 8 / x 16
Organization (kword)2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)11 x 9 x 1.2
Pkg. TypeTSOP(2)
RemarksDual Chip Select (CS1#, CS2)
Replacement ProductRMLV1616AGSD-5S2#AA1
Replacement RemarkChange in generation from 0.15 um to 0.11 um
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)9

Description

The RMLV1616A is a 16-Mbit static RAM organized as 1, 048, 576-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV1616A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.