Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Performance Fast Recovery Diodes with Low VF and High-Speed trr for Increasing Device Efficiency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJU1CF08DWA-00#W0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeNo
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)200
IR at VR (μA)25
Lead CompliantNo
MOQ1
Qualification LevelIndustrial
Tape & ReelNo
Tj (°C)175
VF (Max)2.6
VRM (V)1250
trr (Typical) (nS)300

Description

The RJU1CF08DWA is a high-performance fast recovery diode with a forward current of 200A, forward voltage of 2V to 2.7V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 165ns recovery time.