Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Insulated-Gate Bipolar Transistors (IGBT)

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJP3054DPN-00#T2)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)35
Ic (Peak) (A)140
Lead CompliantNo
MOQ1
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)300
tf (Typical) (µs)0.12

Description

Support is limited to customers who have already adopted these products.

IGBT 300V 35A TO-220FN