Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJP1CS03DWA-80#W0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
Pb (Lead) FreeNo
ApplicationInverter
Channels (#)1
IC @100 °C (A)30
IC @25 °C (A)60
Lead CompliantNo
MOQ1
Nch/PchNch
Qualification LevelIndustrial
Series Name1CSxx Series
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)1250
VDSS (Max) (V)1250
tf (Typical) (µs)0.16
tsc (μs)10

Description

The RJP1CS03DWA 1250V, 30A insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage and can be used for inverter applications. It is available in an Unsawn wafer package type.