Skip to main content
Renesas Electronics Corporation
IGBT for Inverter Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FP
Pkg. Code:pkg_8995
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJH60D2DPP-E0#T2)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FP
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.2
FRD trr (ns)100
IC @100 °C (A)12
IC @25 °C (A)25
Ic (Peak) (A)50
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)34
Qg typ (nC)19
Series Name60Dx Series
Tape & ReelNo
VCE (sat) (V)1.7
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.08
tsc (μs)3

Description

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.