| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (RJH1CF6RDPQ-80#T2) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Application | IH Cooker/Inverter |
| Channels (#) | 1 |
| Configuration | Built-In FRD |
| FRD Vf (V) | 3 |
| IC @100 °C (A) | 30 |
| IC @25 °C (A) | 55 |
| Ic (Peak) (A) | 100 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Pch (W) | 227.2 |
| Tape & Reel | No |
| VCE (sat) (V) | 1.8 |
| VCES (V) | 1200 |
| VDSS (Max) (V) | 1200 |
| tf (Typical) (µs) | 0.275 |
Support is limited to customers who have already adopted these products.
IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.