| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3ZP |
| Pkg. Code: | pkg_7550 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 6.5 x 6.1 x 2.65 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | MP-3ZP |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Industrial, Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 1 |
| Function | Thermal FETs |
| ID (A) | -17 |
| Lead Compliant | No |
| Length (mm) | 6.5 |
| MOQ | 2500 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 50 |
| Pkg. Dimensions (mm) | 6.5 x 6.1 x 2.65 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 45 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 46.6 |
| RDS (on) (Max) @8V to 10V (mohm) | 61 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 46.6 |
| Series Name | Thermal FETs |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 2.65 |
| VDSS (Max) (V) | -60 |
| Width (mm) | 6.1 |
The RJE0625JPV P-Channel thermal FET has an over-temperature shut-down capability sensing to the junction temperature. This FET has a built-in over-temperature shut-down circuit in the gate area and a circuit operation to shut down the gate voltage in case of high junction temperature, like applying overpower consumption, overcurrent, etc.