Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic level operation (–6V Gate drive).
  • Built-in the over-temperature shut-down circuit
  • High endurance capability against a short circuit.
  • Latch type shut-down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • AEC-Q101 Rev-E compliant

Description

The RJE0625JPV P-Channel thermal FET has an over-temperature shut-down capability sensing to the junction temperature. This FET has a built-in over-temperature shut-down circuit in the gate area and a circuit operation to shut down the gate voltage in case of high junction temperature, like applying overpower consumption, overcurrent, etc.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
RJE0625JPV-00#Q7ObsoleteN/AOut of StockMP-3ZP3#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?