Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcontrollers Ideal for Body Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:BGA233
Pkg. Code:pkg_11477
Lead Count (#):233
Pkg. Dimensions (mm):15 x 15 x 1.7
Pitch (mm):0.8

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/F1x
Group NameF1KM-S4
CPU ArchitectureRH850
Main CPUG3KH
Sub CPUNo
Floating Point UnitYes
Bit Length32
Program Memory (KB)4096
Data Flash (KB)128
RAM (KB)512
ECC SRAMYes
Lead Count (#)233
Pitch (mm)0.8
Pkg. Dimensions (mm)15 x 15 x 1.7
Number of Supply Voltage(s) (#)2
Supply Voltage (V)3 - 5.5
I/O Ports174
DMAC or DTCYes
DMA (ch)32
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +125
External Interrupt Pins (#)24
LVD or PVDYes
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed100Mb
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)8
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)8
CAN-FD (ch)8
WirelessNo
IrDANo
LIN (#)20
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)70
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionYes
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC70
Advanced FeaturesCAN/CAN FD 8ch, LIN, FlexRay, Ethernet, SENT, ICU (Intelligent Cryptographic Unit)
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3KH
Carrier TypeTray
DMAYes
DTC (ch)0
Easy to StartYes
EthernetYes
Family NameRH850
FlexRay (ch) (#)2
Group NameF1KM-S4
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-B
I / O Supply (V)3.3V, 5V
Lead CompliantNo
Length (mm)15
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 0
OTA CapabilityYes
Pkg. TypeBGA233
SENT (ch) (#)2
SPI (#)8
Security LevelEVITA MID
Standby ModeYes
Tape & ReelNo
Thickness (mm)1.7
Timer16-bit x 48-ch, 32-bit x 16-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)15

Description

The RH850/F1KM-S4 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications. While it achieves low power consumption, the internal flash memory ranges from 3MB to 4MB and the package covers a wide range from 100 to 272 pins. Also, CAN FD and Ethernet interfaces, along with a hardware security module have been added to all products and the CPU operating frequency has been improved to 240MHz.