Skip to main content
Renesas Electronics Corporation
ICs for SSCG Clock Generator 151TS Series

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_667
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (D151TS3316ARP#H0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSOP
Carrier TypeEmbossed Tape
Family NameClock Generator for Printers and General SSC
FunctionSpread Spectrum Clock for EMI Solution
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.75
Remarksfout=40 to 80MHz, Central Spread ±0.5%/±1.5%
Tape & ReelNo
Thickness (mm)1.75
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

These products have a SSC (Spread Spectrum Clock) function that can help reduce device EMI.