Skip to main content
650V - 75A - IGBT

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
ApplicationInverter
Channels (#)1
IC @100 °C (A)75
Lead CompliantYes
MOQ1
Nch/PchNch
Pb (Lead) FreeNo
Qualification LevelIndustrial
Series NameRBNxxN65T1U Series
Tape & ReelNo
VCE (sat) (V)1.5
VCES (V)650

Description

Renesas' 8th-generation insulated-gate bipolar transistors (IGBTs) feature an exclusive trench gate configuration in the process structure. These devices deliver faster switching performance compared to earlier IGBT generations and reduce conduction losses by lowering the saturation voltage.

The RBN75N65T1UFWA 650V/75A IGBT offers a low collector-to-emitter saturation voltage, making it suitable for power switching applications. It is available as an unsawn wafer.