| CAD Model: | View CAD Model |
| Pkg. Type: | Wafer |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | Wafer |
| Application | Inverter |
| Elements S: Single D: Double | S |
| IF (A) | 30 |
| IR (Max) (µA) | 10 |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Qualification Level | Industrial |
| Tape & Reel | No |
| Tj (°C) | 175 |
| VF (Max) | 2.2 |
| VF (Typical) (V) | 1.7 |
| VRM (V) | 650 |
Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology.
This 650V/30A diode is optimized for high-power applications such as inverters.