Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Forward voltage: VF = 1.7V typ. (at IF = 30A)
  • High speed switching
  • Unsawn wafer
  • Wafer size = 200mm
  • Quality grade: Standard

Description

Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology. 

This 650V/30A diode is optimized for high-power applications such as inverters.

Applications

  • UPS
  • Welding
  • Photovoltaic inverters
  • Power converter system
Part NumberStatusSamplesStockPackage
RBC30A65B1UFWA-030#FF0ObsoleteN/AOut of StockWafer
RBC30A65B1UFWA-0F0#FF0ObsoleteN/AOut of StockWafer
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?