| CAD Model: | View CAD Model |
| Pkg. Type: | SCQFN |
| Pkg. Code: | LGG |
| Lead Count (#): | 22 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 22 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 42 |
| Comm. Interface | N/A |
| Control Type | Current Mode |
| Country of Assembly | MALAYSIA, THAILAND |
| Country of Wafer Fabrication | TAIWAN |
| Device Functions | Power supply |
| Duty Cycle (%) | 91.2 - 91.2 |
| Function | 1-ch PMIC |
| GPIOs (#) | 0 |
| IQ [Rail 1] (µA) | 1700 |
| Input Voltage (Max) (V) | 42 |
| Input Voltage (Max) [Rail 1] | 42 |
| Input Voltage (Min) (V) | 4 |
| Input Voltage (Min) [Rail 1] (V) | 4 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 1 |
| Length (mm) | 4 |
| MOQ | 6000 |
| Output Current (Max) [Rail 1] (A) | 4 |
| Output Current Max (A) | 4 |
| Output Voltage (Max) (V) | 5 |
| Output Voltage (Max) [Rail 1] (V) | 5 |
| Output Voltage (Min) (V) | 3.3 |
| Output Voltage (Min) [Rail 1] (V) | 3.3 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 95 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Pkg. Type | SCQFN |
| Processor Name | R-CAR V3H |
| Processor Supplier | Renesas |
| Product Type | SoC |
| Qualification Level | Automotive |
| Quiescent Current | 2000 µA |
| SYNCH Capability | No |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (KHz) | 2.2 - 2.2 |
| Switching Frequency (MHz) | 0.44 - 2.2 |
| Switching Frequency Range (Typical) (kHz) | 2200 - 2200 |
| Target applications | ADAS |
| Thickness (mm) | 0.9 |
| Topology [Rail 1] | Buck |
| Total step-down DC/DC converter channels (#) | 1 |
| Tstg (Max) (°C) | 150 |
| Tstg (Min) (°C) | -65 |
| USB-Power Management | No |
| Width (mm) | 4 |
The RAA271050 is an automotive grade (AEC Q-100 Grade 1, ASIL C) 4A synchronous step-down voltage regulator with integrated high-side and low-side MOSFETs. The output voltage of this buck regulator is fixed to either 5.0V/3.3V. With an input voltage range of 4.5V to 42V, it provides a high-efficiency solution for a variety of point-of-load applications. The RAA271050 works as a primary regulator and companion product with the RAA271000 system PMIC, whose target application is the R-Car V3H processor, where a high-performance complete power solution is required.