Skip to main content
Renesas Electronics Corporation
4M High-Speed SRAM (512-kword × 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOJ
Pkg. Code:pkg_474
Lead Count (#):36
Pkg. Dimensions (mm):23 x 10 x 3.55
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
RoHS (R1RP0408DGE-2LR#B0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Access Time (ns)12
Lead CompliantYes
Lead Count (#)36
Length (mm)23
MOQ1
Memory Capacity (kbit)4000
Organization512K x 8
Organization (bit)x 8
Pb (Lead) FreeYes
Pkg. Dimensions (mm)23 x 10 x 3.55
Pkg. TypeSOJ
RemarksContact us for Successor Products information.
Replacement ProductR1RP0408DGE-2LR#B1
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Thickness (mm)3.55
Width (mm)10

Description

The R1RP0408D Series is a 4Mbit high-speed static RAM organized 512-k word × 8-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory and a wide bit width configuration, such as cache and buffer memory in systems. It is packaged in a 400-mil 36-pin plastic SOJ.