| CAD Model: | View CAD Model |
| Pkg. Type: | QVSOP |
| Pkg. Code: | DMG80 |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 20.5 x 3.81 x 1.6 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 80 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Bus Width (bits) | 32 |
| Core Voltage (V) | 5 |
| Function | Bus Switch/Exchange |
| Length (mm) | 20.5 |
| MOQ | 216 |
| Moisture Sensitivity Level (MSL) | 1 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 78.1 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 20.5 x 3.81 x 1.6 |
| Pkg. Type | QVSOP |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.6 |
| Width (mm) | 3.81 |
The QS34X383 provides four sets of eight high-speed CMOS TTL-compatible bus switches. The low ON resistance (5 ohm) of the QS34X383 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The Bus exchange configuration allows byte swapping of buses in systems. It can also be used as a 16-bit 2-to-1 multiplexer and to create low delay barrel shifters, etc. The QS34X383 operates at -40C to +85C.