Skip to main content
Renesas Electronics Corporation
Flexible NFC Controller with Reader and Card Emulation for IoT

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:QU0044AA
Lead Count (#):44
Pkg. Dimensions (mm):5.0 x 5.0 x 0.55
Pitch (mm):0.35

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)44
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ApplicationIoT
Assembly LocationTAIWAN
Comm. InterfaceSPI, I2C/I3C, UART
Device FunctionsNFC Reader (excluding EMVCo & Android)
Length (mm)5
MOQ3000
Pb Free Categorye3 Sn
Pitch (mm)0.35
Pkg. Dimensions (mm)5.0 x 5.0 x 0.55
Price (USD)$2.10012
ProtocolISO/IEC 14443-A/B, ISO18092, ISO/IEC 15693, NFC tag type 2/3/4A/4B/5
Qty. per Carrier (#)0
Qty. per Reel (#)3000
Reel Size (in)13
Software SupportOS/non-OS
Tape & ReelYes
Temp. Range (°C)-40 to 105°C
Thickness (mm)0.55
Wafer Fab LocationTAIWAN
Width (mm)5
Wireless StandardNFC Forum Reader/Writer + Host Card Emulation + P2P

Description

The PTX205R is a highly integrated, mid-power NFC controller for NFC Forum applications, supporting reader/writer, card emulation, and peer-to-peer modes. Its patented Switched-Capacitor Power Amplifier (SCPA) architecture enables a sine-wave driver that simplifies system integration, supports compact antenna designs, and ensures best-in-class interoperability with existing NFC ecosystems. The modular NFC Soft Controller (NSC) architecture, combined with the advanced Split Stack software framework, enables the separation of time-critical operations, executed on the on-chip MCU, from high-level functionality running on the host controller. The result is a streamlined design that ensures real-time responsiveness while enabling implementation on cost-efficient host systems.