Skip to main content
Renesas Electronics Corporation
High-Speed Analog Output

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)35
Breakdown Voltage (BV) (kV rms)2.5
CMTI min. (kV/µs)15
CTR45
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 45
CTR Range (%)15 - 15
Channels (#)1
Creepage Distance (mm)4
Data Speed (bps)1 Mbps
Detector IOH@Vcc30V max. (µA)100
ICCH max. (µA)2
ICCL typ. (µA)100
IF at CTR (mA)16
Io (mA)8
Isolation Voltage (Vrms)2500
Lead CompliantYes
MOQ20
Output TypeAnalog
Price (USD)$6.2325
RL at tpHL, tpLH (kohm)2.2
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsComputer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply
VCC (V)35
VOL max. (V)0.4
tPHL (Max) (μs)0.8
tPHL/tPLH max. (ns)0.8/1.2
tPLH (Max) (μs)1.2

Description

Support is limited to customers who have already adopted these products.

The PS8802-1, -2 are optically coupled isolators containing a GaAlAs LED on the light emitting diode (input side)and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. The PS8802-1, -2 are designed specifically for high common mode transient immunity (CMR), the PS8802-2 is suitable for high density applications.