Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
6-Pin Dip, High Isolation Voltage

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7360-1A-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)3.75
Cout (Typical) (pF)110
IL (mA)90
Lead CompliantYes
MOQ50
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)41
Tape & ReelNo
Target applicationsExchange, FA, Measuring instrument
VF (Max)1.4
VL (V)600
toff (Max) (ms)0.2
ton (Max) (ms)2

Description

The PS7360-1A is a 6-Pin Dip, High Isolation Voltage.