Skip to main content

Features

  • High collector to emitter voltage (VCEO = 350 V: PS2833-1, -4)
  • Small and thin package (4, 16-pin SSOP, Pin pitch 1.27 mm)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • High current transfer ratio (CTR = 2 000% TYP.)
  • Ordering number of tape product: PS2833-1-F3, PS2833-4-F3
  • Safety standards: UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2833-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington -connected phototransistor. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.

Parameters

AttributesValue
Channels (#)4
VCEO max (mA)350
IC max (mA)60
Isolation Voltage (Vrms)2500
CTR (min)%400
CTR (Max)%4500
IF at CTR (mA)1
VCE at CTR (V)2
SW tr Typ. (µs)20
SW tf Typ. (µs)5
Creepage Distance (mm)4.5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: