| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 2.5 |
| CTR | 4500 |
| CTR (Max)% | 4500 |
| CTR (min)% | 400 |
| CTR Range (%) | 400 - 400 |
| Channels (#) | 4 |
| Creepage Distance (mm) | 4.5 |
| IC @25 °C (A) | 0.06 |
| IC max (mA) | 60 |
| IF at CTR (mA) | 1 |
| IF at CTR (mA) | 1 |
| Isolation Voltage (Vrms) | 2500 |
| Lead Compliant | Yes |
| Longevity | 2030 Dec |
| MOQ | 10 |
| Price (USD) | $5.57696 |
| SW tf Typ. (µs) | 5 |
| SW tr Typ. (µs) | 20 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Hybrid IC, Information, Measuring instrument, Modem, Communication devices |
| VCE at CTR (V) | 2 |
| VCE at CTR (V) | 2 |
| VCEO (V) | 350 |
| VCEO max (mA) | 350 |
| tf (Typical) (µs) | 5 |
The PS2833-1, -4 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington -connected phototransistor. The package is a Shrink SOP (Small Outline Package) type for high density mounting applications.