Skip to main content
Renesas Electronics Corporation
Power Line Smart Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):38
Pkg. Dimensions (mm):9.60 x 6.40 x 1.20
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)38
Carrier TypeTube
Temp. Range (°C)-40 to +85°C
DescriptionPL 3120 Smart Transceiver
Device FunctionsPower Line Communications
Pkg. Dimensions (mm)9.60 x 6.40 x 1.20
Qty. per Carrier (#)100

Description

The PL 3120 Power Line Smart Transceiver integrates a Neuron processor core with a power line transceiver, making it ideal for appliance, audio/video, lighting, heating/cooling, security, metering, and irrigation applications. A complete system-on-a-chip, the PL 3120 features a highly reliable narrow-band power line transceiver, an 8-bit Neuron processor core for running applications and managing network communications, on-board memory, and an extremely small form factor – all at a price that is compelling for even the most cost-sensitive consumer product applications.