| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG40 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 40 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Function | Power Transmitter |
| Input Voltage Range (V) | 4.5 - 5.5 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Output Power Max (W) | 5 |
| Package Area (mm²) | 10.4 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
| Wireless Power Standard | WPC 1.2.4 |
The P9235A-RB is a highly integrated, magnetic induction, wireless power transmitter supporting up to 5W of total wireless system power. The P9235-RB offers a pre-programmed bootloader that must be used in conjunction with an external flash memory that contains control firmware. This architecture gives the user the flexibility to change the firmware in the external flash to meet application-specific requirements. Renesas also provides firmware to implement standard WPC coil configurations such as the A11a.
The P9235A-RB includes undervoltage lockout (UVLO), foreign object detection (FOD), and a thermal management circuit to safeguard the device under fault conditions. Together with the P9225-R receiver (RX), the P9235A-RB forms a complete 5W wireless power system solution.
The P9235A-RB is available in a Pb-free, space-saving 5mm x 5mm 40-VFQFPN package. The product is rated over an operating temperature range of -40 °C to +85 °C.