| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG40 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 40 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Function | Power Transmitter |
| Input Voltage Range (V) | 4.5 - 5.5 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Power Max (W) | 3 |
| Package Area (mm²) | 25 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
| Wireless Power Standard | None |
The P9235A-R is a 3W, magnetic induction wireless power transmitter IC supporting up to three different coil sizes targeted for <3W power applications. The product is designed to withstand a wide input voltage range of 4.5 to 5.5V while consuming only 1mA of current in the standby mode.
The transmitter includes 32-bit ARM® Cortex®-M0 processor, full bridge power stage drivers and on-chip simultaneous voltage and current demodulation. The device supports read-back of voltage, current and fault conditions. The P9235A-R is available in a 40-VFQFPN package (5 × 5 mm), and it is rated for -40 to +85°C temperature range.
The P9235A-R with the P9027LP-R receiver make a complete solution for <3W power applications.