Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Targeted for ≤ 3W applications
  • VIN range: 4.5 to 5.5V
  • 80% Efficiency with P9027LP-R receiver
  • Supports three coil sizes
  • Low power standby and sleep mode
  • Programmable current limit
  • 500 mm² PCB active area
  • Supports I2C communication
  • 0 to +85°C temperature range
  • 5 x 5 mm 40-VFQFPN package
 

Description

The P9235A-R is a 3W, magnetic induction wireless power transmitter IC supporting up to three different coil sizes targeted for <3W power applications. The product is designed to withstand a wide input voltage range of 4.5 to 5.5V while consuming only 1mA of current in the standby mode.

The transmitter includes 32-bit ARM® Cortex®-M0 processor, full bridge power stage drivers and on-chip simultaneous voltage and current demodulation. The device supports read-back of voltage, current and fault conditions. The P9235A-R is available in a 40-VFQFPN package (5 × 5 mm), and it is rated for -40 to +85°C temperature range. 

The P9235A-R with the P9027LP-R receiver make a complete solution for <3W power applications.

Applied Filters: