Skip to main content
Renesas Electronics Corporation
Wireless Power Transmitter for 3W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG40
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeTray
FunctionPower Transmitter
Input Voltage Range (V)4.5 - 5.5
Length (mm)5
MOQ490
Moisture Sensitivity Level (MSL)3
Output Power Max (W)3
Package Area (mm²)25
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)5
Wireless Power StandardNone

Description

The P9235A-R is a 3W, magnetic induction wireless power transmitter IC supporting up to three different coil sizes targeted for <3W power applications. The product is designed to withstand a wide input voltage range of 4.5 to 5.5V while consuming only 1mA of current in the standby mode.

The transmitter includes 32-bit ARM® Cortex®-M0 processor, full bridge power stage drivers and on-chip simultaneous voltage and current demodulation. The device supports read-back of voltage, current and fault conditions. The P9235A-R is available in a 40-VFQFPN package (5 × 5 mm), and it is rated for -40 to +85°C temperature range. 

The P9235A-R with the P9027LP-R receiver make a complete solution for <3W power applications.