Skip to main content
Renesas Electronics Corporation
WPC 1.1 12V Wireless Power Transmitter for Tx-A6

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTray
Advanced FeaturesAdv. status and monitoring, High-power mode
FunctionPower Transmitter
Input Voltage Range (V)11.4 - 12.6
Length (mm)6
MOQ490
Moisture Sensitivity Level (MSL)3
Output Power Max (W)7.5
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.75
Width (mm)6
Wireless Power StandardWPC 1.1

Description

The P9036B is a highly-integrated WPC-compliant wireless power transmitter IC for power transmitter WPC design TX-A6 which meets the requirements for compliance with the WPC 1.1 standard. The device operates with a 12Vdc adaptor, and it offers both internal and external half-bridge inverters enabling this single part to serve in either type of application. It controls the transferred power by changing the switching frequency of the half-bridge inverter from 115kHz to 205kHz as specified by the WPC specification for an "A6" transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.

NOTICE: This device is restricted to high-volume and strategic applications only.