Skip to main content
Renesas Electronics Corporation
UWB Motion Detector IC

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeYes
Carrier TypeReel
Lead Count (#)24
Length (mm)4
MOQ4000
Moisture Sensitivity Level (MSL)1
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)4

Description

The MS85001 is a highly integrated monolithic ultra-wideband (UWB) motion detector radio-frequency IC (RFIC) that integrates the transmit output amplifier and the full receive path. The transmit power level and the detection range are adjustable.

The radar is a homodyne configuration for simplicity and small size. An integrated RF oscillator provides the carrier frequency for the Tx pulse and the local oscillator (LO) for the receive mixer. The homodyne radar architecture helps to reduce the power consumption. An I²C digital interface is used to communicate and set up the MS85001 for the desired configuration.