Skip to main content
Renesas Electronics Corporation
3-to-8 Cell Li-ion Battery Pack Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LAO
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

RoHS (ISL94203IRTZ-T7)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Carrier TypeReel
Absolute Cell Voltage Measurement Accuracy15mV Max (0°C to 60°C)
Cell Balancing FETsExternal (Built-in FET Drivers)
Comm. InterfaceI2C
IS (mA)0.37
ImplementationPack
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionYes (High Side Measurement)
Integrated Regulator Output/Reference Output2.5V / 1.8V
Integrated Temperature SenseYes
Lead Count (#)48
Length (mm)6
MOQ1000
Moisture Sensitivity Level (MSL)1
Pack Voltage4V to 36V
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Price (USD)$6.44238
Qualification LevelStandard
SHDN ICC(max) 1 µA
Series Cells3 to 8 Cells
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
Width (mm)6

Description

The ISL94203 is a Li-ion battery monitor IC that supports from 3 to 8 series connected cells. It provides full battery monitoring and pack control. The ISL94203 provides automatic shutdown and recovery from out of bounds conditions and automatically controls pack cell balancing. The ISL94203 is highly configurable as a stand-alone unit, but can be used with an external microcontroller, which communicates to the IC through an I2C interface.