| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LAO |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.75 |
| Pitch (mm): | 0.4 |
| RoHS (ISL94203IRTZ-T) | Download |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFN |
| Carrier Type | Reel |
| Absolute Cell Voltage Measurement Accuracy | 15mV Max (0°C to 60°C) |
| Cell Balancing FETs | External (Built-in FET Drivers) |
| Comm. Interface | I2C |
| IS (mA) | 0.37 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | Yes |
| Integrated Current Sense/Detection | Yes (High Side Measurement) |
| Integrated Regulator Output/Reference Output | 2.5V / 1.8V |
| Integrated Temperature Sense | Yes |
| Lead Count (#) | 48 |
| Length (mm) | 6 |
| MOQ | 4000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pack Voltage | 4V to 36V |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.75 |
| Qualification Level | Standard |
| SHDN ICC | (max) 1 µA |
| Series Cells | 3 to 8 Cells |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.75 |
| Width (mm) | 6 |
The ISL94203 is a Li-ion battery monitor IC that supports from 3 to 8 series connected cells. It provides full battery monitoring and pack control. The ISL94203 provides automatic shutdown and recovery from out of bounds conditions and automatically controls pack cell balancing. The ISL94203 is highly configurable as a stand-alone unit, but can be used with an external microcontroller, which communicates to the IC through an I2C interface.